Locating pin extractable tool steel 03105-162
- Hardened
- Ground
Sales unit
€17.64
plus sales tax
Added to your shopping cart
Designation
Locating pin
Version 1
extractable
Form
C
Main
material
tool steel
D=diameter
16
B
5
D3
M5
L
42
L1
26
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Tool steel.
Version
Hardened and ground (HRC 56 +2).
Note
The locating pins can be easily removed with an extractor.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.