text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locating pin
Version 1
extractable
Form
C
Main material
tool steel
D=diameter
10
B
3
D3
M3
L
30
L1
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Tool steel.
Version
Hardened and ground (HRC 56 +2).
Note
The locating pins can be easily removed with an extractor.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought