Lateral spring plunger with threaded sleeve steel 03334-3200X16
- Positioning, clamping, retaining and fixating of workpieces
- Individually adjustable
- Thrust pin, hardened
- Suitable for thin plates
Sales unit
€8.56
plus sales tax
Added to your shopping cart
Designation
Lateral spring plunger
Version 1
with threaded sleeve
Version 2
with seal
Main
material
steel
Component
material
steel
D=outside diameter
M18X1,5
L=Length
18
D1
10
F
ca.N
150
K
2,5x60°
L1
16
SW
16
Spring
strength
standard
UNSPSC Code
31161704
X
3,2
±S
1,6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Thrust pin steel, hardened and galvanised.
Sleeve blue galvanised.
Sleeve blue galvanised.
Note
Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts.
W and Z are customer specified.
W and Z are customer specified.
Drawing reference
1) assembly tool
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.