text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lateral spring plunger
Version 1
with threaded sleeve
Version 2
without thrust pin
Form
A
Main material
steel
Component material
steel
D=outside diameter
M18X1,5
L=Length
45
D1
M6
F ca.N
150
K
2,5x60°
L1
11,5
SW
16
Spring strength
standard
UNSPSC Code
31161704
±S
3,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Sleeve blue galvanised.
Washer, hardened and burnished.
Note
Depending on the circumstances, the pressure pin can be fabricated by the customer and screwed into the threaded hole of the receiving washer.
Utilizing stroke (S) and the corresponding length (L), lateral pressure (F) can be achieved.
In addition, Form B is equipped with a seal to prevent chips and dirt from entering.
Drawing reference
1) assembly tool
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought