text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Rögzítő csap, premium
Kivitel 1
reteszhoronnyal
Kivitel 2
kúpos rögzítő stifttel
Alak
D
Alaptest anyaga
acél
Alaptest felülete
edzett, köszörült és barnított
Komponens anyaga
termoplaszt
Komponensek színe
feketésszürke, RAL 7021
D1=Menet
M20x1,5
D=csapátmérő
10
L=Hossz
74
D2
33
D3
17
D4
11
D5
11 -0,01/-0,03
Ellenanya
ellenanyával
H2
9
L1
28
L2
12
L3
25
L4
4
Löket S
10
Méret
4
Rugóerő, kezdeti F1 kb. N
15
Rugóerő, végső F2 kb. N
34
SW1
22
SW2
30
Szilárdsági osztály
5.8
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
carbon-black extracts
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
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Note
When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions.
Accessory
Matching tapered bush 03089.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought