Indexing plunger without locking slot steel hardened 03096-4105
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Key ring to operate the indexing plungers
- Material: steel or stainless steel
Sales unit
€5.10
plus sales tax
Added to your shopping cart
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhorony nélkül
Alak
U
Terméktípus
váll nélkül
Alaptest
anyaga
acél
Alaptest
felülete
edzett
D1=Menet
M10x1
D=csapátmérő
5
L=Hossz
52
D4
23
Ellenanya
ellenanyával
F x 30°
1,3
L1
24
Löket
S
5
Méret
1
Rugóerő,
kezdeti
F1 kb. N
5
Rugóerő,
végső
F2 kb. N
12
SW
17
Szilárdsági osztály
5.8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form X and Y are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form X and Y are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.
Key ring 1.4310.
Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Key ring bright.
Note
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.