text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
V
Product type
standard
Main material
stainless steel
Surface finish body
hardened
D1=Thread
M12x1,5
D=pin diameter
6
L=Length
57
D3
12
D4
23
Fx30°
1,8
L1
20
L2
8
L3
35
L4
17
Locknut
without locknut
SW1
14
Size
2
Spring force final pressure F2 approx. N
14
Spring force initial pressure F1 approx. N
6
Steel code
1.4034
Travel S
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form V and W are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.

Key ring 1.4310.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Key ring bright.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak