text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
with eccentric handle
Form
B
Form definition
with locknut (by Form B)
Main material
stainless steel
Surface finish body
unhardened and bright
Component material
thermoplastic
Component colour
black
A1=Handle length
41,7
A=Handle length
31,7
B=Width
17,9
D1=Thread
M10x1
D=pin diameter
5
L=Length
39
B1
12,9
Fx30°
1,3
L1
17
L2
7
L3
15
Locknut
with locknut
SW1
13
SW2
17
Size
1
Spring force final pressure F2 approx. N
12
Spring force initial pressure F1 approx. N
5
Travel S
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
Material

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Handle fibreglass reinforced thermoplastic PPA (high temperature resistant).

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin ground, bright.

Handle black grey RAL7021 or traffic red RAL3020.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought