Rögzítőcsap reteszhorony nélkül nemesacél edzett 03090-06206
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Ergonomic grip
- Material: steel or stainless steel
Mennyiségi egység
€12.74
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhorony nélkül
Kivitel 2
T-fogantyúval
Alak
B
Terméktípus
T-fogantyúval
Alaptest
anyaga
nemesacél
Alaptest
felülete
edzett
Komponens
anyaga
poliamid
Komponensek
színe
feketésszürke, RAL 7021
D1=Menet
M12x1,5
D=csapátmérő
6
L=Hossz
58
A
50
Acélkulcs
1.4034
B
15,5
Ellenanya
ellenanyával
F x 30°
1,8
L1
20
L2
8
L3
17
Löket
S
6
Méret
2
Rugóerő,
kezdeti
F1 kb. N
6
Rugóerő,
végső
F2 kb. N
14
SW1
14
SW2
19
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The lead-in chamfer enables the pin to retract automatically through a lateral force from one side. Loosening the screw up to the marking on the plunger permits the pin to be rotated through 60° increments.
Material
Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
T-grip thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
T-grip black-grey RAL7021 or traffic red RAL3020
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
T-grip black-grey RAL7021 or traffic red RAL3020
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
fastening sets for thin-walled parts 03094-10.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.