text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Actuating element
Version 1
with mushroom knob
Form
B
Form definition
without locking slot, with locknut
Main material
stainless steel
Surface finish body
bright
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M20x1,5
L=Length
73
Colour Cap
black grey RAL 7021
D Internal thread
M6
D2
33
L1
28
L2
12
L3
25
Locknut
with locknut
SW1
22
SW2
30
Size
4
Steel code
1.4305
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Indexing plunger:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Actuating element 1.4305.
Mushroom grip thermoplastic
Wire cable 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves, set screws and screw nipples brass.

Version
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Bowden cable casing black.
Mushroom grip black grey RAL7021 thermoplastic.
Note for ordering
Indexing plungers with remote actuation and actuating element must be ordered separately.
Note
The supplied screw nipple (Ø5 x 7 mm) can be used as an alternative to the actuating element to integrate a customised actuating element into the system.

Different lengths of the Bowden cable are available.
The Bowden cable can be shortened as required during installation to ensure an exact fit in the application concerned.

Corrosion protection is achieved by selecting a suitable material and surface treatment. The wire cable or cable sheath can be easily replaced if required.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. Therefore, the length of the opposing bracket (cable sheath) must be adjusted using the enclosed set screw after the Bowden cable has been laid. The set screw is also used to set the tension in the Bowden cable system.
During installation, take particular care to ensure that the bend radius is not less than the minimum value, which in this case is R = 65 mm. A radius which is too small can lead to increased wear and higher friction.
Briefly bending less than the min. bending radius during installation should also be avoided, as this can damage the cable sheath. The sheath is also only designed to absorb compressive forces. If it is pulled too hard, the internal spiral will stretch and be permanently damaged.
Scope of delivery
Műanyag fedeles működtető elem.
Egyedi igényre
Speciális kivitelek.
Rajzi hivatkozás
1) Rögzítőcsap
2) Bowdenhuzal-hüvely
3) Bowdenhuzal
4) Állítócsavar
5) Működtető elem
6) Csavaros szorító
7) Fedél

B alak: fixáló horony nélkül, ellenanyával
Accessory
Hatlapú anya 07212.
Tartóelemek 03099.
Távtartó gyűrűk 03089.
Pozicionáló perselyek 03099-50.
Működtető elem 03096-10-12420.
Bowden-huzalok 03096-14
Huzalok 03096-15
Huzalköpenyek 03096-20.
Véghüvelyek 03096-25.
Állítócsavarok 03096-30.
Csavaros szorítók 03096-35.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought