text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Version 2
short version
Form
B
Form definition
without locking slot, with locknut
Product type
short version
Main material
stainless steel
Surface finish body
hardened
Component material
stainless steel
Surface finish component
bright
D1=Thread
M16x1,5
D=pin diameter
8
L=Length
54
D2
33
Fx30°
2,3
L1
12
L2
10
Locknut
with locknut
SW1
19
SW2
24
Size
3
Spring force final pressure F2 approx. N
28
Spring force initial pressure F1 approx. N
14
Steel code
1.4034
Travel S
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version
Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Accessory
Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak