text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
pneumatic
Version 2
with status sensor
Form
C
Form definition
double-acting
Product type
pneumatic
Main material
stainless steel
Surface finish body
hardened and ground
Component material
stainless steel
Surface finish component
bright
B=Width
35
D1=Thread
M12x1,5
D=pin diameter
6
F6=piston force at 6 bar (N)
113
F6=withdrawal force at 6 bar (N)
96
H=Height
19
L=Length
77
P=operating pressure bar
4-6
D2
22
D3
23
D4
M5
D5
2,5
L1
20
L2
10
L3
18
L4
23,5
L5
2000
Locknut
with locknut
SW1
24
SW2
19
Size
2
T
4
Travel S
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
not yet identified

Description

Material

Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Piston seal and O-ring NBR.
Rod seal TPU.
Magnet NdFeB.
Hexagon nut stainless steel A2.

Magnetic field sensor thermoplastic PA12.
Sensor holder POM, slot profile aluminium.

Version
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Hex nuts bright.
Method of operation
Form A and B: single-acting with spring return
Form C: double-acting
Technical Data
Pneumatic properties:
Operating pressure: 4-6 bar
filtered, dried air, lubricated or unlubricated

Magnetic field sensor:
Output relay: PNP normally open (NO)
Operating voltage: 10 - 30 V DC
Operating current: 200 mA
Switch field strength: 2 kA/m
Switching frequency: 3000 Hz
Short-circuit proof: yes
Reverse polarity protected: no
Rating: IP67
Connection type: 2 m PUR cable
Temperature range: -25 °C - +85 °C
Approvals: CE, c-UL-us, UKCA, WEEE
Application
In automated production plants and fixtures.
Temperature range
-30 °C to +80 °C
Drawing reference
1) Port 1 - pneumatic extension
2) Port 2 - pneumatic retraction
3) With status sensor
P: operating pressure
Accessory
Magnetic field sensor 83001.
Sensor holder with T-slot 83010.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak