Rögzítőcsap reteszhorony nélkül nemesacél edzetlen 03089-12105101
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
- Inexpensive version
Mennyiségi egység
€4.69
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Rögzítőcsap
Kivitel 1
reteszhorony nélkül
Kivitel 2
eco
Alak
B
Alaktípus
reteszhorony nélkül, ellenanyával
Terméktípus
szabványos
Alaptest
anyaga
nemesacél
Alaptest
felülete
edzetlen
Komponens
anyaga
termoplaszt
Komponensek
színe
feketésszürke, RAL 7021
D1=Menet
M10x1
D=csapátmérő
5
L=Hossz
42,5
Acélkulcs
1.4305
D2
18
Ellenanya
ellenanyával
F x 30°
1,3
L1
17
L2
7
L3
15
Löket
S
5
Meghúzási
nyomaték
max. Nm
15
Méret
1
Rugóerő,
kezdeti
F1 kb. N
6
Rugóerő,
végső
F2 kb. N
12
SW1
10
SW2
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material
Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Mushroom grip black grey RAL7021.
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.
Mushroom grip black grey RAL7021.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.