Dowel pin steel hardened 03320-02X18
- For connecting and positioning workpieces one under the other
- Hardened and ground
Sales unit
€0.14
plus sales tax
Added to your shopping cart
Designation
Dowel pin
DIN
DIN 6325
Main
material
steel
Surface finish
body
hardened
D=diameter
2
L1=Length
18
L2
0,6
R
2
UNSPSC Code
31161601
Z1
0,3
Z2
0,18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Hardened. Hardness 60 ±2 HRC.
Note
Die Zylinderstifte entsprechen DIN 6325.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.