text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Dowel pin
Version 1
Internal thread
DIN EN ISO
similar to DIN EN ISO 8735
Main material
ceramic
Main colour
white
D=diameter
6
L=Length
14
D1
M4
L1 ca.
0,8
L2 ca.
2,1
T
6
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High performance ceramic Z101.
Version
Ground
Note
Tapped dowel pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes.
The thread is for connecting the extractor 03328.

The dimensions of the dowel pin comply with DIN EN ISO 8735.
Advantages
Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
Drawing reference
1) ground flat
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought