text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Mounting plate
D
63
D1
80
D2
28
D4
M6x12
D5
42
H
38
H1
8
H3
13
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.7262.
Version
Black oxidised and case-hardened.
Note
Suitable for clamping collets
03166-065057 and 03166-090072.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought