Machinable collet system square aluminium anodised 03163-32080
- Mechanical actuation
- For clamping workpieces with asymmetrical contours
- For mounting in own fixtures and clamping systems
- High repeat accuracy
Sales unit
€146.74
plus sales tax
Added to your shopping cart
Designation
Machinable collet system
Version 1
square
Main
material
aluminium
Main
colour
anodised
Component
material
steel
Component
colour
black oxidised
B1=Width
32
B=Width
50
H=Height
42
L=Length
80
A
42
Clamping
force
N
2500
D
5
D1
4,5
D2
7,7
D3
7
D4
M3x0,5
D5
M4x0,7
D6
M8
H1
5
H2
10
L1
45
S
3,5
T
5
Tightening
torque
Nm
14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body EN AC-51400.
Wedges high-carbon steel.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Wedges black oxidised.
Note
The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
Attention
Repeat accuracy ±0.08 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.