text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Collet
Version 1
for internal clamping
Main material
high-strength aluminium
Main colour
natural anodised
D=outside diameter
90
H=Height
34,5
D1
27
H1
30
H2
15
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
High-strength aluminium alloy
Version
Natural tone anodised
Note
Collets for clamping internal contours.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
The traction cone 03169 is required when using the collet for internal clamping.
Matching adaptor 03167.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought