Centring clamp steel black oxidised 03165-0630
- Workpiece clamping with positive down force
- Centring and clamping in a workpiece borehole
- Long travel
Sales unit
€69.39
plus sales tax
Added to your shopping cart
Designation
Centring clamp
Main
material
steel
Surface finish
body
black oxidised
Component
material
QT steel
Surface finish
component
black oxidised
D1=Thread
M6
D=Diameter min.
24
D=max. diameter
30
Application
machined
Clamping
force
max. kN
4,5
Clamping type
internal clamping
D2
12
D3
23
H
max.
44,5
H
min.
32
L
min.
7
L2
4
SW
19
SW1
5
Thread type
internal thread
Tightening
torque
max. Nm
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body steel.
Bushes carbon steel.
Bushes carbon steel.
Version
Black oxidised.
Note
These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.