text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Centring clamp
Main material
steel
Surface finish body
black oxidised
Component material
QT steel
Surface finish component
black oxidised
D1=Thread
M6
D=Diameter min.
15
D=max. diameter
19
Application
machined
Clamping force max. kN
2,5
Clamping type
internal clamping
D2
12
D3
14
H max.
32
H min.
24,5
L min.
4,8
L2
4
SW
12
SW1
4
Thread type
internal thread
Tightening torque max. Nm
6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body steel.
Bushes carbon steel.
Version
Black oxidised.
Note
These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought