Cam-action indexing plungers steel black oxidised 03099-11-0408121
- Turning the grip through 180° retracts the indexing pin.
- Mounted via the external thread.
Sales unit
€11.02
plus sales tax
Added to your shopping cart
Megnevezés
Reteszelőcsap
Alak
A
Alaktípus
menetes hüvellyel
Alaptest
anyaga
acél
Alaptest
felülete
barnított
D=rögzítőstift átmérő
8
L1=Fogantyúhossz
30
B
10,8
B1
3,6
D1
M12x1,5
D2
12
Ellenanya
ellenanya nélkül
F x 30°
2,3
H
8
L
47,4
L3
25
Rugóerő,
kezdeti
F1 kb. N
8
Rugóerő,
végső
F2 kb. N
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Advantages
Turning the grip through 180° retracts the pin.
Mounted via the external thread.
Mounted via the external thread.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.