Cam-action indexing plungers with stop steel black oxidised 03099-22-206051086
- Turning the grip through 180° retracts the indexing pin.
- 180° stop with rotation in one direction.
- Optionally available with coloured plastic grip caps
Mennyiségi egység
€13.53
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Reteszelőcsap
Kivitel 1
ütközővel
Kivitel 2
Jobbra
Alak
C
Alaktípus
menetes hüvellyel, sapkával
Alaptest
anyaga
acél
Alaptest
felülete
barnított
Komponens
anyaga
polipropilén
Komponensek
színe
szignálzöld, RAL 6032
D=rögzítőstift átmérő
5
L1=Fogantyúhossz
26,3
B
10,9
B1
4,9
D1
M10
D2
10
Ellenanya
ellenanya nélkül
F x 30°
1,3
H
6
L
39,5
L3
15
Rugóerő,
kezdeti
F1 kb. N
8
Rugóerő,
végső
F2 kb. N
14
SW1
10
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
A stop at 180° prevents the lever rotating further and the indexing pin from extending again.
The rotation direction is defined by selecting a left or right stop side.
Material
Grip 1.0503.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA.
Version
Threaded sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
- black grey RAL 7021
- pure orange RAL 2004
- colza yellow RAL 1021
- traffic red RAL 3020
- signal green RAL 6032
- traffic blue RAL 5017
- light grey RAL 7035
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
Optionally available with coloured plastic grip caps.
180° stop with rotation in one direction.
On request
Special versions.
Drawing reference
1) Stop, left
2) Stop, right
2) Stop, right
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.