Reteszelőcsap with hexagon stainless steel fémtiszta 03099-13-19608202
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Sleeves with a hexagon serve as assembly aids
Sales unit
€24.07
plus sales tax
Added to your shopping cart
Megnevezés
Reteszelőcsap
Kivitel 1
hatlappal
Alak
CP
Alaktípus
műanyag kupakkal, ellenanya nélkül
Alaptest
anyaga
nemesacél
Alaptest
felülete
fémtiszta
Komponens
anyaga
termoplaszt
Komponensek
színe
tiszta narancssárga, RAL 2004
D1=Menet
M20
D=rögzítőstift átmérő
8
L1=Fogantyúhossz
51,3
L=Hossz
72,3
B
20,5
B1
8,5
D2
20
F x 30°
2,3
H
12
L3
30
Rugóerő,
kezdeti
F1 kb. N
20
Rugóerő,
végső
F2 kb. N
60
SW1
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Thread lock blue polyamide
Version
Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request
Special versions.
Drawing reference
Form CP: with grip cap, without nut.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50.
Positioning bushes 03099-50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.