Cam-action indexing plungers Smooth version stainless steel bright 03099-10-109102088
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Smooth sleeve, Connecting option via adapter sleeve
Sales unit
20,03 €
plus sales tax
Added to your shopping cart
Designation
Cam-action indexing plungers
Version 1
Smooth version
Form
F
Form definition
with smooth sleeve and cap
Main
material
stainless steel
Surface finish
body
bright
Component
material
polypropylene
Component
colour
light grey RAL 7035
D=locking pin diameter
10
L1=Handle length
51,3
B
20,5
B1
8,5
D1
20
Fx30°
2,8
H
12
L
72,3
Spring force
final pressure
F2 approx. N
60
Spring force
initial pressure
F1 approx. N
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Termékleírás
A reteszelőcsapokat ott használják, ahol meg kell akadályozni a reteszelési helyzet keresztirányú erők miatti megváltozását. A rögzítőstift behúzható a retesz 180°-os elfordításával, így a reteszelés helyzete megváltoztatható. A rovátka biztosítja, hogy a retesz ebben a helyzetben maradjon, és a rögzítőstift behúzva maradjon.
Anyag
1.4308. retesz
1.4301. hüvely
1.4305. rögzítőstift
1.4310. nyomórugó
Termoplaszt PA sapka.
1.4301. hüvely
1.4305. rögzítőstift
1.4310. nyomórugó
Termoplaszt PA sapka.
Kivitel
Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Indexing pin ground and left bright.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021
-pure orange RAL 2004
-colza yellow RAL 1021
-traffic red RAL 3020
-signal green RAL 6032
-traffic blue RAL 5017
-light grey RAL 7035
Note
If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
On request
Special versions.
Accessory
Positioning bushes 03099-50, 03099-60, 03099-61.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.