Locking pin with key ring steel 03195-102810015
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Easy handling
Sales unit
€4.42
plus sales tax
Added to your shopping cart
Designation
Locking pin
Version 1
with key ring
Version 2
with axial locking
Main
material
steel
Component
material
stainless steel
D1=Pin diameter
10
L=Length
15
D
28
D2
12
L1
9
L5
24
Shearing force
double shear
max.kN
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Pin steel.
Key ring stainless steel.
Key ring stainless steel.
Version
Pins galvanised.
Key ring bright.
Key ring bright.
Note
Locking pins are used for quick and easy fixating and joining of parts and workpieces.
Shearing force double shear (F) = S · τ aB max.
The locking pins with key ring represent a cost-effective alternative to other locking pins.
Shearing force double shear (F) = S · τ aB max.
The locking pins with key ring represent a cost-effective alternative to other locking pins.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.