text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking pin
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D=diameter
8,5
H=Height
51
L=Length
16,5
SW=key width
14
Clamping force N
6
D1
8,5
D2
32
D3
10
H1
41,5
H2
7
H3
4
Holding force N
60
L1
6,5
L2
11
M
M16X1
Pullout force F kN
0,3
SW1
24
Shearing force kN
0,4
T
3-12
T1
3
Temperature resistance
≤180 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
With the locking pin, two separate plates can be joined quickly and easily with no counterpiece.
Material
Housing and push button stainless steel.
Version
Housing and push button bright.
Note
Mounting option for plate thickness 3 - 12 mm.
Use a hard material such as stainless steel for the baseplate.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Screw the locking pin into the mounting plate until the thread can be seen on the other side.
Press the knob and pass the clamping pin through the hole in the premachined baseplate.
Screw the locking pin in the reverse direction till both plates come together, then secure with the locknut.
Drawing reference
1) Mounting plate
2) Baseplate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak