text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Golyós rögzítőcsap
Kivitel 1
gombafejmarkolattal
Terméktípus
fejrögzítéssel
Alaptest anyaga
nemesacél
Alaptest felülete
fémtiszta
Komponens anyaga
termoplaszt
Komponensek színe
feketésszürke, RAL 7021
D1=Csapátmérő
5
D5=Golyóátmérő
1,5
L=Hossz
3
Acélkulcs
1.4305
B
17,6
D
26,4
D2
5,5
D3
13,2
Fogadófurat H11
5
Golyósretesz-csap fogantyú
gomba alakú fogantyú széles
L1
47
L2
25
L3
20,2
L5
50
Nyíróerő kettős átmetszéssel max. kN
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version
Grip black grey.
Stainless steel bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Advantages
Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request
Other pin lengths.
Accessory
Adapter bushes for ball lock pins with head lock 03425
Safety spiral cable 03199
Retaining cable with eyelet 03199
Key ring 03199
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought