Ball catch polyamide grey 03075-10-5011
- Gyorszár billenő és tolóajtókhoz
- Rugalmasan pozicionálható
- Acél vagy nemesacél gömbfejű csap
Sales unit
9,53 €
plus sales tax
Added to your shopping cart
Designation
Ball catch
Main
material
polyamide
Main
colour
grey
Component
material
stainless steel
Surface finish
component
bright
Retaining
force
F1 N
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced polyamide.
Ball pins, steel or stainless steel 1.4301.
Version
Black or grey
Ball pins galvanised (steel) or bright (stainless steel).
Ball pins galvanised (steel) or bright (stainless steel).
Note
Quick lock for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.