text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
LED Lamp
Main material
aluminium
Main colour
natural anodised
Component material
PMMA
L=Length
898
Beam angle
90°
Cascadable
yes
Colour rendition index
>90 (typ. 95)
Colour temp.
5700 K (daylight white)
Connection
WIELAND GST18i3
Dimmable
yes
ESD electrostatic discharging
no
Lamp power W
~23
Lamp socket
integrated LED
Light distribution
direct
Luminous efficacy lm/W
173
Luminous flux lm
3980
Operating frequency Hz
50-60
Operating voltage V AC
120-277
Power consumption W
~26
Protection class
I
Risk group (DIN EN 62471)
open group
Safety rating
IP40
Service life lamp
>100.000 h (L80/B10)
UNSPSC Code
31161513
glare suppression
Micro-prism disc
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
LED lamps in daylight white, specially developed for use in working environments such as production plants (high efficiency and durability), laboratories (precise colour rendering for accurate results) or assembly stations (uniform illumination for fine work).
Material
Housing: aluminium.
Diffuser: polymethyl methacrylate (PMMA).
End caps: polyamide (PA).
Version
Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Rocker switch with indicator light.
Note
LED lamps in robust industrial quality for lighting at the workplace. These LED lamps are housed in an aluminium profile with an 8 mm slot on the back. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories. They are operated via a rocker switch with indicator light.

The LED lamps have a power input and a power output. This is integrated into the side of the aluminium profile. The connection to the power supply is made via a separately available mains cable (Wieland plug GST18i3). Several LED lamps can be connected to each other via a connecting cable.

The LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5700K, through a micro-prismatic disc with a diffuser foil behind it. The beam angle is 90°.

Dimmable via the separately available operating unit (86091). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA.
DIN EN 62471.
Temperature range
-10 °C to +50 °C
Advantages
The high-quality aluminium housing guarantees durability, stability and low weight. The IP40 rating means the lamp ideal for indoor use. The lamps achieve a colour rendering of >90 (typ. 95), which makes them ideal for work areas with high colour reproduction requirements. High colour rendering improves colour recognition and leads to more precise work. The long LED service life of up to 100,000 hours (L80/B10) make the lamps virtually maintenance-free.
Drawing reference
1) Input
2) Output
3) Port for external operating unit (dimmer)
Accessory
80161 Mains cables.
80161-05 Connecting cables.
86090 Connector plates for slot 8.
07090 T-nuts for slot 8.
10242-01 Steel angle bracket.
86091 Dimmer operating unit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought