text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
LED Lamp
Main material
aluminium
Main colour
natural anodised
Component material
plastic
L=Length
900
Beam angle
100°
Cascadable
no
Colour rendition index
>85
Colour temp.
5600 K (daylight white)
Connection
WIELAND GST18i3
Dimmable
No
ESD electrostatic discharging
no
Lamp power W
~21
Lamp socket
integrated LED
Light distribution
direct
Luminous efficacy lm/W
155
Luminous flux lm
3340
Operating frequency Hz
50-60
Operating voltage V AC
120-277
Power consumption W
~24
Protection class
I
Risk group (DIN EN 62471)
open group
Safety rating
IP40
Service life lamp
>100.000 h (L80/B10)
UNSPSC Code
31161513
glare suppression
Micro-prism disc
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
LED lamp in daylight white. Universal LED lamp for a wide range of applications in workshops, logistics areas or at system workstations.
Material
Housing: aluminium.
Diffuser: plastic.
End caps: polyamide (PA).
Version
Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Note
LED lamps in robust industrial quality for lighting at the workplace. These LED lamps are housed in an aluminium profile with an 10 mm slot on the back. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories. They are operated via a rocker switch.

The LED lamps have a power input. This is built into the front side of the end cap. The connection to the power supply is made via a separately available mains cable (Wieland plug GST18i3).

The LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5600K, through a micro-prism lens. The beam angle is 100°.

Certificates / Standards met:
CE, UKCA.
DIN EN 62471.
Temperature range
-10°C to +45°C.
Advantages
The high-quality aluminium housing guarantees durability, stability and low weight. The IP40 rating means the lamp ideal for indoor use. The lamps achieve a colour rendering of >85. The LED lamps are simple, robust and impervious with optics for area illumination. The light diffusion-enhancing micro-prism cover ensures balanced illumination of workstations in production, assembly or packaging. The long LED service life of up to 100,000 hours (L80/B10) make the lamps virtually maintenance-free.
Drawing reference
1) Input side
Accessory
80161 Mains cables.
86090 Connector plates for slot 10.
07090 T-nuts for slot 10.
10242-01 Steel angle bracket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought