text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
LED Lamp
Main material
aluminium
Main colour
natural anodised
Component material
plastic
L=Length
1045
Beam angle
100°
Cascadable
no
Colour rendition index
>85
Colour temp.
5200 - 5700 K (daylight white)
Connection
M12, A-coded
Dimmable
yes
ESD electrostatic discharging
no
Lamp power W
~48
Lamp socket
integrated LED
Light distribution
direct
Luminous efficacy lm/W
155
Luminous flux lm
7596
Operating voltage V DC
24+/-10%
Protection class
III
Risk group (DIN EN 62471)
open group
Safety rating
IP50
Service life lamp
>100.000 h (L80/B10)
UNSPSC Code
31161513
glare suppression
Micro-prism disc
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
LED system lamp in daylight white. Universally applicable LED lamp with enhanced light scattering and uniform light distribution for a wide range of applications at individual workstations, assembly lines or machines (without coolants and flying swarf).
Material
Housing: aluminium.
Diffuser: plastic.
End caps: polyamide (PA).
Version
Housing: natural tone anodised.
Diffuser: micro-prisms, anti-glare.
End caps: black.
Note
LED lamps in robust industrial quality for lighting at the workplace. The LED lamps are enclosed in an aluminium profile with integrated fastening lugs on the end caps. The fastening lugs enable universal mounting on profile slots and panel elements. They are operated via a rocker switch.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

These LED lamps provide the workplace with a uniform, glare-free and flicker-free illumination in work-friendly daylight white, light temperature 5200 - 5700K through a micro-prismatic lens. The beam angle is 100°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529)
DIN EN 62471.
Temperature range
-10°C to +60°C.
Advantages
The high-quality aluminium housing guarantees durability, stability and low weight. The IP50 rating means the lamp ideal for indoor use. The lamp achieves a colour rendering of >85 and impresses with its high light output and very good colour rendering and, due to the micro-prismatic cover, wide light diffusion.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Drawing reference
1) Input side
Accessory
24V DC power supply unit 82100-20
Dimmer operating unit 86091-02.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought