text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
LED-Lámpa
Kivitel 1
szabályozható
Kivitel 2
i típus
Alaptest anyaga
alumínium
Alaptest színe
feketére eloxált
L=Hossz
953
Bemenet kapcsolható
igen
Csatlakozási teljesítmény max. W
3500
ESD elektrosztatikus kisülés
igen
Fényerősítés lm/W
86
Fényáram lm
3294
Horonyszélesség
8
Nyílásszög
79°
Szabályozható
igen
Színhőmérséklet
4000 K (semleges fehér)
Színvisszaadási index
85
Teljesítményfelvétel W
40
UNSPSC Code
31161513
Védettségi fokozat
IP20
Érintésvédelmi osztály
II védőszigetelés
Üzemi feszültség V AC
230
Üzemi frekvencia Hz
50
Üzemi áram max. A
16
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Leírás

Material
Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Diffusion disc: polycarbonate.
Buttons: ABS/PA plastic.
Version
Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Diffusion disc: transparent.
Button: blue, illuminable (ESD version orange, illuminable).
Note
LED lamps in robust industrial quality for lighting at the workplace. The LED lamps are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.

The LED lamps have a power input and a power output. These are integrated into the end caps at the respective ends. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several LED lamps can be connected directly to or at a distance from each other (Linking of max. 6 socket outlets, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional LED lamps or socket outlets can be connected to the power output.

By the LED lamp, the on/off and dimming functions are controlled via the dimming knob on the power input side of the lamp. The last set light intensity is saved and automatically recalled the next time the unit is switched on.

Due to the conical prismatic lens, the LED lamps supply the workplace with a uniform, glare and flicker free light flux in workplace-friendly neutral white. The long service life of the LED's, up to 100,000 hours, makes them virtually maintenance-free.
Temperature range
0 °C to +40 °C.
Drawing reference
1) Input side
Accessory
80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought