text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
LED Lamp
Version 1
24 V DC
Version 2
On/Off switch
Form
A
Form definition
Magnetic fastening
Main material
aluminium
Surface finish body
anodised
Component material
plastic
Component colour
light grey RAL 7035
L=Length
333
Air humidity in use (%)
95
Cascadable
yes
Colour rendition index
80
Colour temp.
5000 K
Connection
WIELAND GST15I3
Dimmable
No
Lamp power W
5,2
Lamp socket
integrated LED
Luminous flux lm
550
Operating voltage V
21-26 DC
Protection class
II
Safety rating
IP20
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These switchbox lamp have modern LED technology. With a 5000 K colour temperature, an excellent 80 Ra colour rendering index and special prismatic optics, they provide uniform and bright illumination in switchboxes, junction boxes and confined technical spaces.
Material
Housing: aluminium.
Diffuser: Polycarbonate (PC).
End caps: Plastic (PA).
Lamp holder: Plastic.
Version
Housing: natural tone anodised.
Diffuser: micro-prisms.
End caps: light grey RAL 7035.
Lamp holder: light grey RAL 7035.
Note
LED lamps in robust industrial quality for illumination in switchboxes. These lamps have a power input and a power output. They are integrated into the end caps at both ends. The connection to the power supply is made via a separately available mains cable (Wieland plug GST15i3). Several lamps can be connected to one another using connecting cables (direct wiring, 3 A load rating, max. 6 lamps).

Mounting is via a bracket with magnetic fastening. Using these, the lamps can be swivelled through 360°.

The following lamps are available with:
On/Off switch – permits manual control.

Motion detector – enables automatic actuation when approached (switch time: 8 minutes).

Certificates / Standards met:
CE, UKCA, EMC, RoHS, (standard EN 55015, 2019 edition).

Eprel data:
EEK: C, Power On: 5 W, Standby: 0.2 W.
Temperature range
-25°C to +45°C.
Advantages
The LEDs are controlled by a linear precision constant-current source, which prevents EMC interference.
Drawing reference
1) Plug
2) Socket
Accessory
80162 Connection cable.
80162-05 Connecting cable.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought