text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Lamp holders
Form
A
Form definition
standard
Main material
spring steel
Surface finish body
galvanised
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spring steel
Version
Galvanised.
Note
These galvanised spring steel lamp holders are used to mount the LED machine lamps 86025-10.

The aluminium profile on the LED lamps is clipped into the installed lamp holders and enables them to withstand even strong vibrations.

Supplied in pairs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought