text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spindle drive
Version 1
horizontal
Version 2
24 V DC
L=Length
861,5
Geschwindigkeit ohne Last mm/s
80
Geschwindigkeit unter Last mm/s
57
Haltekraft Ausschieben N
170
Haltekraft Einschieben N
170
Kraft Nennwert N
410
Kraft Spitze N
1100
Nennstrom A
3,5
Nom. tension VDC
24
Spindelsteigung mm/U
15
Spitzenstrom (kurzzeitig < 2 s) A
9,7
Travel S
300
UNSPSC Code
26111506
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Light and rapid motion.

This version is optimised for horizontal adjustment or slide motions.

There is deliberately very little braking effect here. The components, such as doors, should still be easy to move by hand. As gravity has less of an effect here, the focus is on comfort, high speed and low braking force in both directions.

Possible application examples include doors, sliding doors, pull-out systems and movable modules.
Material
Housing plastic.
Thrust tube steel.
Note
The spindle drive is based on an electromechanical drive system that automates and precisely controls linear movements. An integrated electric motor drives a piston rod via a spindle system, which in turn generates extension and retraction movements. This technology enables controlled lifting, lowering, opening, closing and retaining – even with heavy loads. Sensors and control electronics ensure millimetre precision positioning, smooth motion sequences and maximum repeat accuracy. The system can optionally be combined with gas springs to provide passive load balancing, thereby ensuring greater energy efficiency, safety and comfort – the drive can also be easily adjusted manually, e.g. during a power cut.

The spindle drive is designed for use in industrial environments. It impresses with a robust design and smooth operation. It is particularly suitable for applications that place high demands on reliability, durability and motion quality.

Certificates / Standards met:
EN 60204-1:2018
EN 60335-1:2012
EN IEC 55014-1:2021
EN IEC 61000-6-3:2021
FCC Part 15B / ICES-003 EMC Emissions
Technical Data
Rating: IP67.

Cable bend radius (static): 37.5 mm.
Cable bend radius (dynamic): 112.5 mm.

Corrosion resistance: 144 hours, ISO 9227-NSS.
Vibration resistance: DIN EN 60068-2-64.
UV resistance: DIN EN ISO 16474-2.
Impact resistance: DIN EN 60068-2-27.
Operating cycle: Max. 10% (20s on, 180s off).
Service life: min. 50,000 cycles.
Noise level 55 dB(A).
Temperature range
Storage temperature: -40 °C to +90 °C.
Operating temperature: -30°C to +80°C.

A built-in thermal switch ensures an automatic switch off for the motor in the event of overheating. The activation temperature is +120 °C.
Accessory
85335-50 Control unit.
85335-55 Programming device.
85335-60 Connecting cable.
82100-19 24V DC power supply unit.
81049 Push button.
83400 Limit switch.
27656 ball studs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak