Lifting column aluminium 85300-355
- Suitable for pressure and tensile loads.
- Self-locking even at max. load
- Intuitive control
Sales unit
€459.41
plus sales tax
Added to your shopping cart
Designation
Lifting column
Main
material
aluminium
H1=Height
203
H=total height
558
Stroke speed
(mm/s)
8
Thrust force
F2
N
3000
Traction
force
F1 N
3000
Travel
S
355
UNSPSC Code
31171521
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
not yet identified
Description
Material
Aluminium.
Note
The lifting column is an electrically driven system with fully integrated technology, which is maintenance-free and operated according to the plug & work principle.
With a maximum speed of 8 mm/s, up to two lifting columns can be driven synchronously between 355 mm and 500 mm using the control (85300-10-90). Optionally, two controls can be connected together with a connection cable (85300-10-91X1000) so that four lifting columns can be driven synchronously.
These lifting columns are suitable for thrust and traction loads.
At least one control (85300-10-90) and one hand switch (85300-15-1) are required for commissioning the lifting columns.
The mounting plate (85300-930040) enables the lifting column to be easily installed into the customer's application.
With a maximum speed of 8 mm/s, up to two lifting columns can be driven synchronously between 355 mm and 500 mm using the control (85300-10-90). Optionally, two controls can be connected together with a connection cable (85300-10-91X1000) so that four lifting columns can be driven synchronously.
These lifting columns are suitable for thrust and traction loads.
At least one control (85300-10-90) and one hand switch (85300-15-1) are required for commissioning the lifting columns.
The mounting plate (85300-930040) enables the lifting column to be easily installed into the customer's application.
Scope of delivery
- 1x lifting column, aluminium, electrically adjustable.
- 4x slot nuts for easy integration of the lifting column in the customer's application.
- 4x slot nuts for easy integration of the lifting column in the customer's application.
On request
Lifting column ESD, lifting columns with damping, lifting columns for overhead applications, and lifting columns for cleanroom applications.
Accessory
Control (85300-10-90)
Connection cable (85300-10-91X1000)
Hand switch (85300-15-1)
Power supply cable (85300-10-92X1800)
Mounting bracket (85300-930040)
Connection cable (85300-10-91X1000)
Hand switch (85300-15-1)
Power supply cable (85300-10-92X1800)
Mounting bracket (85300-930040)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.