text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnetic foot
Version 1
für wireless LAN antenna
Main material
plastic
Main colour
black
D=diameter
48
G=Thread
1/4-28
H=Height
43,5
Connection
RP-SMA socket/plug
D1
15
H1
9,5
Length connection cable
1,5
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Product description
The magnetic base for Wi-Fi antennas extends the installation range of Wi-Fi rod antennas. For example, the antenna of the Gateway 85875 can be mounted outside the switch box, which improves signal reception.
Version
RP-SMA socket on RP-SMA plug.
Cable length 1.5 m.
Antenna base, magnetic.
For 2.4 GHz and 5 GHz Wi-Fi or Bluetooth.
Note
Antenna base for Wi-Fi rod antennas.
RP-SMA socket/plug.
Applicable for 2.4 GHz and 5 GHz Wi-Fi products.
Strong magnet metal base.
Cable length 1.5 m.
Advantages
- Wi-Fi antenna base, magnetic
- RP-SMA port
- 1.5 m low-loss cable
Accessory
Gateway 85875.
Extension cable for Wi-Fi antenna 85875-51.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought