text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Electro cylinder
Version 1
IO-Link
Form
A
Form definition
with external thread
Main material
aluminium
Surface finish body
anodised
Air humidity in use (%)
0-90
Assembly position
beliebig
Max. Current digital signal output mA
100 / output
Max. acceleration m/s²
20
Max. feed force (permanent operation) N
200
Max. feed force (top) N
400
Max. power consumption (permanent operation) A
3,5
Max. power consumption (top) A
5
Max. power consumption logic mA
50
Max. speed 24V operation mm/s
300
Max. speed 48V operation mm/s
600
Operating range signal input VDC
24
Permitted voltage fluctuations
±15%
Pitch mm
10
Positioning accuracy in ± mm
±0.1
Rated voltage power circuit VDC
24-48
Repeat accuracy in ± mm
0,02
Safety rating
IP65
Size
60
Status display
3x LED
Travel S
300
UNSPSC Code
31251511
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6b-II,6c
~ TSCA 6(H) conformity
yes

Description

Product description
This electro cylinder is a compact and powerful solution for precise linear movements in your machine.

The electro cylinder is an IO-Link spindle drive. The innovative all-in-one technology integrates a servo motor, a servo controller and a recirculating ball spindle in a compact design. Real-time setpoint values are output via the IO-Link communication interface.
The electro cylinder is compatible with existing systems and requires no space in the switchbox. Simple 2-point movements can be controlled via a digital signal, while potentiometers enable individual adjustment of force and speed directly on the drive.
Material
Housing, end cover: Aluminum, transparent anodized.
Thrust tube: Aluminum, hard anodized.
Seals: PUR, EPDM, NBR.
Threaded attachment: Stainless steel.
Screws: Galvanised steel.
Spindle: QT steel.
Spindle nut: Ball-bearing steel.
Twist knob caps: Stainless steel.
Grease nipple: Galvanised steel.
Push-in fittings: Zinc, nickel-plated.
Note
The electro cylinder serves as an electromechanical spindle drive for linear movements. Its main components include the synchronous servo motor, the spindle drive and the integrated electronics. All components are located in the housing. The extension and retraction speed as well as the force limitation are infinitely set via twist knobs directly on the housing, or the set values are specified variably and in real time via the IO-Link interface. Speed, acceleration and other parameters can be altered, enabling positioning tasks to be realised as by complex servo applications. Control via simple digital signals, such as those used to control a simple pneumatic cylinder, is also possible.

The basic dimensions are based on ISO 15552.
The connection and accessory dimensions correspond to ISO 15552.
Technical Data
Spindle type: recirculating ball.
Integrated linear guide: 15 mm profile guide rail with ball carriage.
Motor type: Synchronous servo motor.
Rotor position sensor: Absolute, single turn, 12 bit.
Piston rod rotation lock: Slide guide (no external torque).
Maximum cable length: 20 metres.
Number of digital signal inputs: 3 (extend, retract, teach).
Number of digital signal outputs: 3 (extended, retracted, ready).
Signal input properties: Galvanic isolated from the power section. Not galvanic isolated from each other.
Output switch logic: Push Pull.
Input switch logic: Positive switching.
Referencing: External stop / manual via IO-Link.

Weight by 100 mm travel: 1.6 kg.
Additional weight per 10 mm travel: 0.45 kg.
Additional moving mass / 10 mm travel: 0.00585 kg.
Application
By a 48 V supply, the need for a brake chopper must be checked for each application. Surges can occur during generator operation (quadrants 2 and 4), which must be limited by a brake chopper.
Temperature range
Storage temperature: -20 °C to +60 °C.
Operating temperature: 0°C to +40°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought