Cable gland with standard thread length stainless steel 84100-10-40150
- Large clamping range
- Optimal strain relief
- High vibration resistance.
- Protection class IP 68
- Corrosion-resistant
Sales unit
€60.34
plus sales tax
Added to your shopping cart
Designation
Cable gland
Version 1
with standard thread length
Main
material
stainless steel
D1=For diameter
19-27
D=Thread
M40X1,5
L=thread length
8
H
max.
41
Max. tightening torque
on SW1
Nm
13,5
Max. tightening torque
on SW2
Nm
13,5
SW1
43
SW2
43
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4305.
Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.
Version
Bright.
Note
Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.