text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cable gland plate
Main material
polyamide
Main colour
black
For cables No. x cable Ø
29X3-6,5
Max. No. of ducts
29
UNSPSC Code
31161521
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Frame polyamide PA66 GF25 V-0.
Elastomer plate EPDM, ozone resistant acc. to DIN 53509, Stage 0 (best stage).
Seal TPE TPV.
Version
Black.
Note
The cable gland plates are suitable for leading through cables without plugs (non-assembled lines). Cables, wires, hoses, pneumatic and hydraulic lines can be routed through.

The lines can be inserted without piercing. The elastomer plate adapts to the cables and provides optimum sealing and strain relief. Unused ducts remain securely closed and sealed.

Available with different glands or as a blind plate.

Rating IP66.

Certificates / standards met:
UL 514B
UL / CSA-File E140310
Temperature range
-30 °C to +100 °C
Assembly
For mounting cutouts 36 x 112 mm.

The cable gland plates can be snapped into the cut-out without the use of tools. (for a sheet thickness of 1.5 - 2 mm).
For sheets thicker than 2 mm or applications that require screwing, the cable gland plates can be fastened through holes using M5 screws.
Drawing reference
1) mounting cutout
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought