Posititon switch snap action plastic 83450-1120
- Reliable even in extreme conditions
- Reliable position detection
- Modular design enables manifold combinations
- Cable opening 1 x M20 x 1.5
- Easy to install
Sales unit
€33.20
plus sales tax
Added to your shopping cart
Designation
Posititon switch
Version 1
snap action
Main
material
plastic
Actuation speed
max.
m/s
0,5
Actuation speed
min.
mm/min.
10
Cable entry
M20 breakaway
Connection
cross-section
max. (mm²)
0,34-1,5
Connection
type
screw connection
Contamination level
3
No. of NC contacts
2
Protection class
II Protective insulation
Rated impulse withstand voltage
Uimp
kV
4
Rated insulation voltage
Ui
V
300
Safety rating
IP66/IP67
Switching frequency
5000/h
Thermal continuous
current
A
10
Tightening torque
contact screws
Nm
0,6-0,8
Tightening torque
fastening screw
Nm
1,3
Wire strip length
mm
5-6
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Product description
The position switches are used for position detection and position monitoring of moving parts on machines and systems. All position switches have forced break NC contacts in accordance with IEC 60947-5-1.
Material
Housing fibreglass reinforced plastic.
Contacts (electrical) silver.
Thrust pin plastic (Drive type B acc. to EN 50047).
Contacts (electrical) silver.
Thrust pin plastic (Drive type B acc. to EN 50047).
Note
Complete position switch in compact design. The plastic housing is equipped with a hinged and captive housing cover. The cover can be flipped opened with a screwdriver and closed again without tools. An M20x1.5 aperture is provided to pass the cables through. The cables are connected with screw terminals.
The position switch is equipped with a thrust pin actuator. Depending on the approach situation, this can be replaced by another actuator as required.
Certificates / Standards met:
CE, cULus, CCC, EAC.
EN 60947-5-1, EN ISO 13849-1.
The position switch is equipped with a thrust pin actuator. Depending on the approach situation, this can be replaced by another actuator as required.
Certificates / Standards met:
CE, cULus, CCC, EAC.
EN 60947-5-1, EN ISO 13849-1.
Technical Data
Mounting position: arbitrary.
Service life: 20 years.Mechanical life: 10,000,000 operating cycles.
NC contact forced break: acc. to EN 60947-5-1.
Forced break force: >40 N.
Conditional rated short-circuit current acc. to EN 60947-5-1: 400 A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 3 A.
DC13: 24 V / 3 A.
Service life: 20 years.Mechanical life: 10,000,000 operating cycles.
NC contact forced break: acc. to EN 60947-5-1.
Forced break force: >40 N.
Conditional rated short-circuit current acc. to EN 60947-5-1: 400 A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 3 A.
DC13: 24 V / 3 A.
Temperature range
-30 °C to +80 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.