text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Power supply unit
Air humidity in use (%)
20-90 non-condensing
Efficiency ratio by full load %
90,5
Input frequency Hz
47 - 63
Input voltage VAC
90 - 264
Max. input current (115V AC)
1400 mA ± 1%
Max. input current (230V AC)
1000 mA ±1%
Nominal output voltage V DC
24
Output current A
2,5
Output performance W
60
Overheating protection (°C)
75±5
Surge protection V DC
25,2-32,4
UNSPSC Code
39121004
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
Compact AC/DC industrial quality desktop power supply unit with 90 to 264 volt AC input and 24 volt DC output. Extremely robust, long service life even in harsh environments.

Input: Connection cable 1.8 metres long with IEC socket C13 and angled SCHUKO plug.

Output: Permanently attached 1,8 metre long cable with M12x1 A-coded connector (4-pin socket) with screw lock.

Certificates / Standards met:
CE, UKCA, EU, EISA 2007/DoE, NRCan, Korea K-MEPS, AU/NZ MEPS.
Temperature range
-30 °C to +70 °C.
Advantages
Protected against short circuit, overload, voltage surge and excess temperature.
Completely enclosed housing.
LED in operation signal lamp.
Power consumption in open-circuit mode < 0.075 W.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought