Housing plastic grey 81200-31
- Mounting hole Ø 22.3 mm
Sales unit
€20.58
plus sales tax
Added to your shopping cart
Designation
Housing
Main
material
plastic
Main
colour
grey
B=Width
72
H=Height
64
L=Length
150
A
32,5
B1
54
Control points
3
D1
5,2
Installed Ø
22,3
L1
133
Reference number
IRL3M
Safety rating
IP65
T
52
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic ABS
Version
Ligh grey.
Note
Empty housings for up to 5 control points. The robust ABS plastic housing has mounting diameters of 22.3 mm for holding control and signaling devices. They are suitable as surface-mounted housings for applications in all industrial sectors. The housings have recesses for labels. The interior offers sufficient space for the installation of the necessary components.
The housings have predefined cable openings on the ends. 1x open Ø 20.2 mm, 1x to break out with weak points Ø 20.2 mm.
Certificates / Standards met:
CE, UKCA.
The IP rating depends on the components used.
The housings have predefined cable openings on the ends. 1x open Ø 20.2 mm, 1x to break out with weak points Ø 20.2 mm.
Certificates / Standards met:
CE, UKCA.
The IP rating depends on the components used.
Temperature range
Storage temperature: -40 °C to +70 °C.
Operating temperature: -40°C to +60°C.
Operating temperature: -40°C to +60°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.