text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube
Main material
aluminium
Main colour
anodised
L=Length
400
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Natural tone anodised
Note
Ø25 mm tube. For placing on the base with Ø25 mm tube. Enables elevated installation of signaling units.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought