text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Connecting element
Version 1
Classic
Form
B
Main material
polyamide
Main colour
black
Component material
polycarbonate
Component colour
black
Connection type
spring-clip terminals
Contamination level
3
Operating voltage V
12-230
Operating voltage type
AC/DC
Overvoltage category
II
Protection class
II
Safety rating
IP65
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Connecting element fibreglass reinforced polyamide.
Cover polycarbonate.
Version
Connecting element and cover black.
Note
The connection element serves as a power distributor for the following attachments. Light or acoustic elements can be combined on the connection element to form a signal tower (max. 5 elements). The connection element is always supplied with a cover. The cover cap is used to close the connection element or as a cover for the topmost lamp element.

The electrical connection in the connecting element is via spring-clip terminals. Cable diameter max. 11 mm.
Wire cross-section for single-core cables from 0.5 to 1.5 mm².
For multi and fine-wired cables from 0.25 to 1.5 mm².
By Form C the connection is made via an M12 plug terminal.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Temperature range
-20 °C to +50 °C.
Assembly
Form A: connecting element for mounting on flat surfaces (with sealing plate).

Form B: connecting element for mounting on a Ø25mm tube.

Form C: connecting element with M12 plug connector for mounting on flat surfaces or a Ø25mm tube (with sealing plate).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought