Mounting adapter polycarbonate grey 81415-18-16
- Mounting adapter for auxiliary lamps
- Diameter 85 mm
- Simple, intuitive installation
Sales unit
€16.26
plus sales tax
Added to your shopping cart
Designation
Mounting adapter
Form
WK
Form definition
angle mounting
Main
material
polycarbonate
Main
colour
grey
Cable entry
mm
6-12
Contamination level
3
Safety rating
IP66
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Polycarbonate/ABS
Version
Grey.
Note
The mounting adapter serves as a base for Ø85 mm auxiliary lamps. The auxiliary lamp is mounted on the adapter tool-free via a bayonet fitting. The auxiliary lamp then locks securely into the mounting adapter with a click-lock.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Temperature range
-30 °C to +60 °C
Assembly
Form B: Floor mounting, for mounting on flat surfaces (with sealing plate).
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.