Lockable switch Built-in version plastic silver 81050-10-10209090111
- Mounting hole Ø 22.3 mm
- Very high IP rating
Sales unit
€48.36
plus sales tax
Added to your shopping cart
Designation
Lockable switch
Version 1
Built-in version
Version 2
latching
Main
material
plastic
Main
colour
silver
Bounce time
ms
<10
Connection
type
flat connector 2.8 x 0.5 mm
Contact resistance
m Ohm
<20
Contamination level
2
Illuminable
no
Installed Ø
22,3
Min. current mA
1
Min. voltage V
5
No. of NO contacts
2
Overvoltage category
II
Reference number
SSSA12II
Safety rating
IP65
Switching angle
90°links/90°rechts
Tightening torque
Mounting nut
Nm
1,3-1,9
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6c
~ TSCA 6(H) conformity
not yet identified
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Selector switch black.
Front frame silver.
Front frame silver.
Note
Round lockable switch with integrated contactor and connections for flat tab plugs (use partially or fully insulated flat pin sockets). The lockable switches are each supplied with 2 keys. The locks have a single key system, i.e. each lock can be opened with the same key.
These lockable switches impress with their ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
CCC, CE, cURus, DNV, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
These lockable switches impress with their ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The selector switches fulfill all relevant standards.
The IP rating applies to the front part.
Certificates / Standards met:
CCC, CE, cURus, DNV, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Mechanical lifespan: 30,000 switching cycles.
Electrical lifespan: 30,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Surface-mounted housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.