text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Push button
Main material
stainless steel
Surface finish body
bright
Actuation travel mm
3,3
Connection type
flat connector 2.8 x 0.5 mm
Contact resistance m Ohm
<50
Illuminable
no
Installed Ø
19,0
No. of NC contacts
1
No. of NO contacts
1
Rated power
5A 250VAC / 2A 36VDC
Safety rating
IP60
Tightening torque Mounting nut Nm
2
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Push button and housing stainless steel.
Contact terminals AgNi.
Version
Push-button and housing bright.
Note
Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets)

The push buttons impress with their flat and ergonomic design. They have an installation diameter of 19.0 mm and are easy to fit.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 200,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
Temperature range
Operating temperature: -20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought