Push button Built-in version plastic silver 81000-04-111
- Mounting hole Ø 22.3 mm
- Flat design
- Very high IP rating
- illuminable
Sales unit
€27.82
plus sales tax
Added to your shopping cart
Designation
Push button
Version 1
Built-in version
Version 2
tactile
Main
material
plastic
Main
colour
silver
Actuation travel mm
2,3
Bounce time
ms
<10
Connection
type
flat connector 2.8 x 0.5 mm
Contamination level
2
Definition
X1 anode, X2 cathode
Illuminable
Yes
Installed Ø
22,3
Lamp power max.
14mA (by 24V DC)
Lamp socket
integrated LED
Lamp voltage max.
30V AC/DC
Nominal current mA
0,01-100
Nominal voltage V AC/DC
0,02-48
Overvoltage category
II
Reference number
SCTLF
Safety rating
IP65/IP67
Specific electrical resistance NC m ohm
<100
Specific electrical resistance NO m ohm
<50
Switch type
1 changer
Tightening torque
Mounting nut
Nm
1,3-1,9
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
Plastic.
Contact terminals gold plated Au.
Contact terminals gold plated Au.
Version
Front frame silver
Note for ordering
Please order button caps and labelling tags separately.
Note
Tactile push button, round, with integrated contactor and connections for tab plugs (use partially or fully insulated flat pin sockets) With integrated white LED. Various switch colours can be displayed using optionally available switch caps (a switch cap is required for a neat finish).
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, ENEC10, VDE.
EN 61058-1.
The IP rating applies to the front part.
A tactile push button is a switch that provides a tangible response when pressed, in the form of a slight resistance or a click. This indicates that the push button has been successfully activated.
The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.
Certificates / Standards met:
CCC, CE, ENEC10, VDE.
EN 61058-1.
The IP rating applies to the front part.
A tactile push button is a switch that provides a tangible response when pressed, in the form of a slight resistance or a click. This indicates that the push button has been successfully activated.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Accessory
Button cap 81040.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Labelling tags 81040-15.
Cap lifter 81040-10.
Surface mounting housing 81200, 81200-05.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.