Double push button Built-in version plastic anthracite 81039-1110
- Mounting hole Ø 22.3 mm
- Including contact blocks
- With screw connection
- Complete device
Sales unit
€22.82
plus sales tax
Added to your shopping cart
Designation
Double push button
Version 1
Built-in version
Version 2
tactile
Main
material
plastic
Main
colour
anthracite
Actuation travel mm
6
Bounce time
ms
<10
Connection
cross-section
max. (mm²)
2,5
Connection
type
Screw terminals
Contact resistance
m Ohm
<20
Contamination level
3
Illuminable
no
Installed Ø
22,3
Min. current mA
1
Min. voltage V
5
No. of NC contacts
1
No. of NO contacts
1
Overvoltage category
III
Reference number
LDT
Safety rating
IP40
Tightening torque
Mounting nut
Nm
2,5
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push buttons red/green with inscription
Front frame anthracite.
Front frame anthracite.
Note
Double push button switch with contact block (1x NC, 1x NO) with screw connection. The double push button switch consist of a red and a green push button labelled 0/I. The abrasion-resistant laser engraving guarantees long-term readability.
They have a mounting diameter of 22.3 mm and are easy to install. These double push button switches meet all relevant standards.
Certificates / Standards met:
cULus, CCC, CSA, ENEC05, CE, KEMA, UKCA, DNVGL.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
They have a mounting diameter of 22.3 mm and are easy to install. These double push button switches meet all relevant standards.
Certificates / Standards met:
cULus, CCC, CSA, ENEC05, CE, KEMA, UKCA, DNVGL.
EN 60947-5-1, EN 61058-1.
The IP rating applies to the front part.
Technical Data
Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Mechanical lifespan: 30,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.